


Brand: AccelTex Solutions
Catalog ID: ATS-00263
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Catalog Number
ATS-00263
Color
Grey
Compatibility
Cord Grip
Yes
Door Type
Solid
Enclosure Size
14x12x6
Enclosure Style
Mounting Feet
Enclosure System Components
14"x12"x6" Poly Enclosure with Solid Door, latch-lock10-gbps-ethernet-surge-suppressor-for-802-3at-af-bt60w-poe-injector12-vdc-15w-heaterdc-adjustable-thermostatn-style-bulkhead-jack-to-plug-lightning-arrestorcord-gripblank-backp
Environmental Conditions
Heated
Indoor/Outdoor
Indoor or Outdoor
Lock Type
Latch
Material
Polycarbonate
Operating Temperature
-20 to 60 °C
Technology
802.11ax, 802.3af, 802.3at, 802.3bt
UPC
662620432656
Dimensions
14 in x 12 in x 6 in
Height
6 in
Length
14 in
Width
12 in
Environmental Conditions
Heated
Ratings
NEMA 3R
Compatibility
Indoor/Outdoor
Indoor or Outdoor
Operating Temperature
-20 to 60 °C
Door Type
Solid