HUBBELL CANADA
2.4/5 GHz 8 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC
Image of ATS-01125 2.4/5 GHz 8 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC
Image of ATS-01125 2.4/5 GHz 8 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC

2.4/5 GHz 8 dBi 4 Element Indoor/Outdoor Patch Antenna with RPTNC

Brand: AccelTex Solutions

Catalog ID: ATS-01125

ATS-01125 (former catalog number ATS-OP-245-8-4RPTP-36). The AccelTex Solutions dual band indoor/outdoor patch antenna is a perfect complement to any enterprise-class AP to achieve directional coverage in your indoor or outdoor space. Each antenna element is optimized for Wi-Fi operation on both 2.4 and 5 GHz. This antenna comes with integrated mounting holes in the corners of the radome and leads exiting the bottom of the antenna for a flush wall mount. This highly versatile antenna is suitable for a broad range of indoor and outdoor applications where focused RF coverage of an area is desired. We call this one our "Half Warehouse" antenna.

  • Dual band patch antenna optimized for 2.4 and 5 GHz Wi-Fi
  • Integrated mounting holes for flush wall installation
  • Ideal for "Half Warehouse" coverage

General

Antenna Gain

8 dBi

Antenna Type

Patch

Application

High Density, Indoor Wi-Fi

Beamwidth - Horizontal

125°/114°

Beamwidth - Vertical

35°/24°

Cable Type

ATS-195

Catalog Number

ATS-01125

Connector Type

RPTNC

Isolation Loss

˃20dB

Material - Radome

ABS

Number of Leads

4

Operating Temperature

-40 to 70 °C

Polarization

2 Vertical, 2 Horizontal

Product Type

Patch Antenna

Technology

802.11ac, 802.11ax, 802.11n

UPC

662620436159

Dimensions

Dimensions

12.6 in x 6.7 in x 1.4 in

Height

1.4 in

Length

12.6 in

Width

6.7 in

Electrical Ratings

Frequency Rating

2.4-2.5/5.1-5.85 GHz

Impedance

50 Ohms

Voltage Ratio

< 1.5:1\, max 2.0

Conductor Related

Cable Type

ATS-195

Operational

Isolation Loss

˃20dB

Operating Temperature

-40 to 70 °C

Configuration

Antenna Type

Patch

Connector Type

RPTNC

Number of Leads

4