

Brand: AccelTex Solutions
Catalog ID: ATS-01156
Antenna Gain
8/10/10 dBi
Antenna Type
Patch
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Beamwidth - Horizontal
65°/45°/40°
Beamwidth - Vertical
65°/45°/40°
Cable Type
ATS-100
Catalog Number
ATS-01156
Compatibility
Cisco Catalyst 9130AXE
Connector Type
8-Port Straight DART
Indoor/Outdoor
Indoor or Outdoor
Input Power - Max
50W per port
Installation Type
Flush Mount to Wall or use Articulating Mount (included)
Isolation Loss
˃30 dB
Material - Radome
ABS
Number of Leads
1
Operating Temperature
-40 to 70 °C
Polarization
4 Vertical, 4 Horizontal
Product Type
Patch Antenna
Technology
802.11ax
UPC
662620436333
Windage
134 mph (216 km/h)
Dimensions
15.4 in x 15.4 in x 1.5 in
Height
1.5 in
Length
15.4 in
Width
15.4 in
Frequency Rating
2.4-2.48/5.15-5.85/6-7.125 GHz
Impedance
50 Ohms
Input Power - Max
50W per port
Voltage Ratio
< 1.5:1, Max 2.0
Cable Type
ATS-100
Compatibility
Cisco Catalyst 9130AXE
Indoor/Outdoor
Indoor or Outdoor
Isolation Loss
˃30 dB
Operating Temperature
-40 to 70 °C
Antenna Type
Patch
Connector Type
8-Port Straight DART
Number of Leads
1
Carton Quantity
8
Pallet Quantity
32