

Brand: AccelTex Solutions
Catalog ID: ATS-00406
Application
Indoor Wi-Fi, Outdoor Wi-Fi
Cable Type
240
Catalog Number
ATS-00406
Connector Style 1
RPTNC Jack
Connector Style 2
RPTNC Plug
Operating Temperature
-40 to 85 °C
Technology
802.11ac, 802.11ax, 802.11n
UPC
662620433677
Dimensions
8.25 in x 8.75 in x 0.75 in
Height
0.75 in
Length
8.25 in
Width
8.75 in
Cable Type
240
Operating Temperature
-40 to 85 °C
Connector Style 1
RPTNC Jack
Connector Style 2
RPTNC Plug