HUBBELL CANADA
4-Port Styleline Duplex Outlet Frame Plate Almond Q106AL
Image of Q106AL 4-Port Styleline Duplex Outlet Frame Plate Almond Q106AL
Image of Q106AL 4-Port Styleline Duplex Outlet Frame Plate Almond Q106AL
Discontinued

4-Port Styleline Duplex Outlet Frame Plate Almond Q106AL

Brand: Hubbell Premise Wiring

Catalog ID: Q106AL

Plates and Frames, Styleline Duplex Outlet Frame, 4-Port, Almond

  • 4-Port
  • Integrates with all Hubbell keystone connections (AV, data, and fiber)

Duplex Mounting

General

Catalog Number

Q106AL

Color

Almond

Construction

Molded ABS

Cutout

NEMA 1-Gang

Item Type

Duplex Frame

Material

ABS (Acrylonitrile butance styrene - Thermoplastic polymer)

Material - Mounting Hardware

Screw

Number Of Ports

4

Orientation

Vertical

Product Family

Accessory

Style

  • Duplex Insert
  • 6-Port

Type

Outlet Frame

UPC

662620203805

Dimensions

Display Size

4-Port

Certifications And Compliance

Industry Standard(s)

  • RoHS Compliant
  • UL and cUL Listed 1863

Configuration

Number Of Ports

4

Orientation

Vertical

Logistics

Carton Quantity

25