HUBBELL CANADA
50X106BWSS, 1/2" x 1.06 Belleville Washer, Stainless Steel
Image of 50X106BWSS 50X106BWSS, 1/2" x 1.06 Belleville Washer, Stainless Steel
Image of 50X106BWSS 50X106BWSS, 1/2" x 1.06 Belleville Washer, Stainless Steel

50X106BWSS, 1/2" x 1.06 Belleville Washer, Stainless Steel

Brand: Burndy

Catalog ID: 50X106BWSS

1/2 x 1.06 Belleville Stainless Steel Washer

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Application

Belleville washers are designed to maintain substantial force when tightened to NEMA-recommended values and finely finished to avoid galling

Catalog Number

50X106BWSS

Connector Type

Washer - Belleville

Construction Material - Main

Stainless steel

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Belleville Washers

Type

Washer

UPC

781810820049

Dimensions

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5

Dimension - Inside Diameter inch

0.52

Dimension - Outside Diameter inch

1.05

Length

1.06 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

0.5 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Connector Type

Washer - Belleville