

Brand: Burndy
Catalog ID: 62X175HGSB
Catalog Number
62X175HGSB
Material
Galvanized Steel
Product Family
Hardware/Inhibitors/Sealants>Galvanized>Nuts, Bolts, Flat Washers, Lock Washers
Product Type
Bolt
UPC
781810435397
Dimension - B Length fraction
1-3/4 in
Dimension - B Length inch
1.75 in
Dimension - Bolt Size fraction
5/8
Dimension - Bolt Size inch
0.625 in
Dimension - Length Overall inch
1.75 in
Dimension - Thread Size
5/8-11
Dimension - Threads per inch
11
Length
1.75 in
Width
0.62 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
NC
UL Listed
No