HUBBELL CANADA
Image of MB05-7000 ACS+ ARMORED CABLE SLITTER
Image of MB05-7000 ACS+ ARMORED CABLE SLITTER
Image of MB05-7000 ACS+ ARMORED CABLE SLITTER
Image of MB05-7000 ACS+ ARMORED CABLE SLITTER
+3
Image of MB05-7000 ACS+ ARMORED CABLE SLITTER

ACS+ ARMORED CABLE SLITTER

Brand: Ripley Tools

Catalog ID: MB05-7000

Introducing the patent-pending Miller® ACS Plus – a professional-grade tool that has all the functionality of the trusted Miller® ACS and ACS-2, and then some! Designed for use on armored fiber feeder, central tube & stranded loose tube fiber optic cables, as well as various other non-fiber armored cables, the ACS Plus easily cuts through the polyethylene jacket and corrugated copper, steel or aluminum armor layer in one smooth step.

General

Accessibility

  • Mid-Span
  • End

Catalog Number

MB05-7000

UPC

856848006632

Dimensions

Length

5 in

Length Metric

127 mm

Weight

10 oz

Conductor Related

Conductor - Material

Armored Corrugated Copper; Armored Steel; Armored Aluminum

Certifications And Compliance

Patent Number

U.S. Patent No. 11;435;526

Operational

Accessibility

  • Mid-Span
  • End