HUBBELL CANADA
Anchor, Expanding, 12in painted fits 1in rod
Image of 12831 Anchor, Expanding, 12in painted fits 1in rod
Image of 12831 Anchor, Expanding, 12in painted fits 1in rod
play
3D View
play
360 View

Anchor, Expanding, 12in painted fits 1in rod

Brand: CHANCE Utility

Catalog ID: 12831

Expanding Anchor for 12" (304 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

General

Application

Earth Tension Anchoring

Catalog Number

12831

Coating

Black Paint

Material Type

Non-Standard

Product Type

Expanding

Type

Earth Tension Anchors

UPC

096359068778

Dimensions

Anchor Hole Size

12 in

Area

300 in²

Dimensions

12.375 in x 11.875 in x 11.875 in

Height

11.875 in

Length

12.375 in

Rod Diameter - Order Separately

1 in

Weight

29.13 lb

Width

11.875 in

Logistics

Pallet Quantity

36

Standard Package

1