HUBBELL CANADA
Image of PE1118HDH00009 Assembly, PE1118, HDPE Box and Cover
*Representative image
Image of PE1118HDH00009 Assembly, PE1118, HDPE Box and Cover

Assembly, PE1118, HDPE Box and Cover

Brand: Pencell

Catalog ID: PE1118HDH00009

PenCell load rated and ANSI/SCTE 77 certified enclosure assemblies house and protect critical utility components for the Commercial & Industrial, Communications, Electric Utility and Water markets nationwide.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell® HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Lightweight and high strength structural foam HDPE
  • Durable, long lasting and UV-Resistant
  • HDPE or Polymer Concrete Cover options to meet different load-rating needs
  • Multiple styles and sizes available

General

Catalog Number

PE1118HDH00009

Load Rating (ANSI Tier)

Pedestrian

Material

High Density Polythylene (HDPE)

Product Type

Flared Wall Assembly

Series

PE Series

UPC

662037214821

Weight Load Rating

3000 lb

Dimensions

Dimensions

18 in x 11 in x 12 in

Height

12 in

Length

18 in

Weight

12 lb

Width

11 in

Force Related

Load Rating (ANSI Tier)

Pedestrian

Weight Load Rating

3000 lb