

Brand: Burndy
Catalog ID: BISR500FX
Application
Tap connections and in-line splice/reductions are made quickly and easily with the UNITAP™ line of connectors
Catalog Number
BISR500FX
Color Code
Red
Connector Type
In-Line
Hex Key
3/8 in
Installation Torque Recommended in-lb
375 in-lb
Insulation
Y
Insulation Type
Plastisol
Material
Aluminum
Number Of Ports
2
Plated
Yes
Plating Type
Tin
Product Family
MECHANICAL
Product Type
Mechanical
Sub Brand
UNITAP
Temperature Rating
135 °C
Trade Name
UNITAP™
Type
BISR,Multi-Port
UPC
621945440715
UPC 14 Digit GTIN
00621945440715
Dimension - Height inch
2.63 in
Dimension - Height mm
66.8 mm
Dimension - L Length Overall mm
133.35 mm
Dimension - Length Overall inch
5.25 in
Dimension - Width inch
1.63 in
Dimension - Width mm
41.4 mm
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Operating Voltage
600 V
Voltage - Maximum
600 V
Conductor - Copper DLO Size Range
6 - 373 Str
Conductor - Copper Flex G Size Range
6 - 373 Str
Conductor - Copper Flex H Size Range
6 - 373 Str
Conductor - Copper Flex I Size Range
6 - 373 Str
Conductor - Copper Flex K Size Range
6 - 373 Str
Conductor - Copper Str Size Range
6 AWG - 500 kcmil
Conductor Size
6 AWG-500 KCMIL
Conductor Type
Certification - CSA Approved
Yes
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
Yes
Installation Torque Recommended in-lb
375 in-lb
Temperature Rating
135 °C
Connector Type
In-Line
Number Of Ports
2
Carton Quantity
60
Pallet Quantity
1680