HUBBELL CANADA
BOLT, MACHINE, SQ HEAD, 5/8in x 26in
Image of 8826 BOLT, MACHINE, SQ HEAD, 5/8in x 26in
Image of 8826 BOLT, MACHINE, SQ HEAD, 5/8in x 26in

BOLT, MACHINE, SQ HEAD, 5/8in x 26in

Brand: CHANCE Utility

Catalog ID: 8826

Square head machine bolt for utility pole and crossarm construction. Rated for 12,400 lbs. tensile strength. Includes one assembled square nut, cone point and 6" thread length. Common industry slang reference is crossarm bolt or through bolt.

The Hubbell-Chance brand of pole line construction fasteners consist of machine and carriage bolts, flat, curved square and round washers, lock washers, washer nuts, locknuts, staples and lag screws. All products are designed and manufactured per applicable electric utility and communications industry standards.

  • Hot dip galvanized finish per ASTM A-153
  • Manufactured in compliance with industry standard ANSI/IEEE C135.1

General

Catalog Number

8826

Coating

Galvanized, ASTM A-153

Material

Steel

Product Type

Square Head

Tensile Strength

12400 lb.

Type

Machine Bolts

UPC

096359075592

Dimensions

Diameter

0.63 in

Diameter (Fraction)

5/8 in

Dimensions

26.813 in x 1.000 in x 1.000 in

Distance From Pole

N/A

Height

1 in

Length

26.813 in

Length Threaded Area

6 in

Weight

2.07 lb

Width

1 in

Force Related

Tensile Strength

12400 lb.

Logistics

Pallet Quantity

800