HUBBELL CANADA
Image of PC0608BG06 Box, polymer concrete, 6"x 8"x 6", Gasket
*Representative image
Image of PC0608BG06 Box, polymer concrete, 6"x 8"x 6", Gasket

Box, polymer concrete, 6"x 8"x 6", Gasket

Brand: QUAZITE

Catalog ID: PC0608BG06

Quazite® ANSI/SCTE 77 certified enclosure boxes, feature a high quality polymer concrete construction in a multitude of sizes and depths allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the same.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PC0608BG06

EU RoHS Indicator

Insulated?

No

Load Rating (ANSI Tier)

T15

Material

Polymer Concrete

Product Type

Straight Wall

Type

Below Ground Boxes

UPC

662037129934

Dimensions

Dimensions

8 in x 6 in x 6 in

Height

6 in

Length

8 in

Weight

14.7 lb

Width

6 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Load Rating (ANSI Tier)

T15