HUBBELL CANADA
Image of 38445 BP 3A, Banana Peeler – BP Series
Image of 38445 BP 3A, Banana Peeler – BP Series
Image of 38445 BP 3A, Banana Peeler – BP Series

BP 3A, Banana Peeler – BP Series

Brand: Ripley Tools

Catalog ID: 38445

Adjustable 5-35 kV Cable Semi-Con Scoring Tool. Designed for consistent and accurate scoring depths.

  • Adjustable blade depth to easily score the semi-con without damage to underlying insulation
  • Single-handed cable circumference & length scoring
  • Equipped with a Teflon-coated cable guide & spring-loaded blade assembly to ensure consistent & accurate scoring depths

General

Accessibility

End

Catalog Number

38445

Cutting Edge

Spiral; Longitudinal

Product Type

Semi-Con Tools

Dimensions

Length

9.4 in

Length Metric

239 mm

Weight

13 oz

Electrical Ratings

Rating - Minimum Voltage

5 kV

Voltage - Maximum

35 kV

Conductor Related

Cable Specification

Primary Distribution Underground

Operational

Accessibility

End

Shaves Semi-Con

Yes