HUBBELL CANADA
Image of 38842 CA Series
Image of 38842 CA Series
Image of 38842 CA Series

CA Series

Brand: Ripley Tools

Catalog ID: 38842

Drop Cable Assist Tool. Part No: 38842.

  • Handy rubber cable grip designed to hold 59, 6, 7 & 11 series coaxial cable as well as PVC-jacketed fiber optic cable during the pulling operation & connector insertion
  • Equipped with 2 cable channels: 3 mm to 6 mm & 6mm to 12 mm
  • Stable base is designed for most data/voice modular jacks when punching down wire
  • Construction from flexible, rubberized material to ensure maximum cable & wire gripping action

General

Accessibility

Mid-Span

Cable Type

59/6; 7; 11

Catalog Number

38842

Material

Rubber

Dimensions

Diameter

0.118 in – 0.472 in

Length

3 in

Length Metric

76 mm

Max Cable/Hose O.D.

0.472 in

Min Cable/Hose O.D.

0.118 in (3 mm)

Weight

1.4 oz

Conductor Related

Cable Type

59/6; 7; 11

Operational

Accessibility

Mid-Span