HUBBELL CANADA
Image of IR4PG CABINET, HI IR4, 48X24X12, W/Bracket, MS90
Image of IR4PG CABINET, HI IR4, 48X24X12, W/Bracket, MS90
Image of IR4PG CABINET, HI IR4, 48X24X12, W/Bracket, MS90
Image of IR4PG CABINET, HI IR4, 48X24X12, W/Bracket, MS90
Discontinued

CABINET, HI IR4, 48X24X12, W/Bracket, MS90

Brand: Hubbell Premise Wiring

Catalog ID: IR4PG

REBOX® Industrial Cabinet, 48" H x 24" W x 12" D, Gray, Pre-Configured

NEMA 4

General

Application

Pre-Configured REBOX® Enclosures

Catalog Number

IR4PG

Item Type

Industrial Preconfigured

Material

Steel, Cold Rolled

Material - Mounting Hardware

Standard

Type

Pre-Configured

UPC

662620845838

Dimensions

Height

48 in

Thickness

0.0625

Width

24.2 in

Certifications And Compliance

Industry Standard(s)

UL Listed