Brand: TradeSelect
Catalog ID: CS4
Trade size: 4/3, Carton Quantity: 100, Case Quantity: 2000
Application
Used to secure non-metallic sheather or armoured cable to wood surfaces
Catalog Number
CS4
Material
Aluminum
Type
Cable Strap
UPC
626463032664
Certified Listed
CSA