HUBBELL CANADA
Image of CH3C CH3C, Cable Tie Hanger, 100 pieces, Natural
Image of CH3C CH3C, Cable Tie Hanger, 100 pieces, Natural
Discontinued

CH3C, Cable Tie Hanger, 100 pieces, Natural

Brand: Burndy

Catalog ID: CH3C

Nylon Cable Hanger.

  • Cable hangers provide a contact area range of 1/2" to 3/8" in width
  • All contact edges have a full radius for product protection
  • Sizes clearly marked on each clamp

General

Catalog Number

CH3C

Color

Natural

Material

Nylon 6/6

Mounting Method

Screw

Product Family

Wire/Cable/Hose Management & Accessories>Cable Hangers>Nylon,

Product Type

Cable Hangers

Trade Name

UNIRAP™

UPC

781810336113

UPC 14 Digit GTIN

00781810336113

Dimensions

Dimension - Bundle Diameter Max inch

.21

Dimension - Width inch

0.38 in

Dimension - Width mm

10 mm

Package Height

1 in

Package Length

7 in

Package Weight

0.13 lb

Package Width

4.2 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Certification - UV Rated

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Configuration

Mounting Method

Screw

Logistics

Carton Quantity

1000

Packaging Type

Bag

Pallet Quantity

99999