

Brand: Hubbell Premise Wiring
Catalog ID: HC5ER15
Standard Product
Attenuation
.1dB
Boot Type
Catalog Number
HC5ER15
Color
EU RoHS Indicator
Item Type
NEXTSPEED Category 6 and 5e Patch Cords
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
Plug Type
RJ45
Temperature Rating
Per TIA
Type
UPC
662620235905
Length
15 ft
Outside Diameter
0.218
Voltage Rating
300V AC kV
Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#24 AWG
EU RoHS Indicator
Industry Standard(s)
Attenuation
.1dB
Performance
Temperature Rating
Per TIA
Boot Type