HUBBELL CANADA
Image of PG2424HH0026 Cover, Polymer Concrete, Tier 22, 24"x24"
Image of PG2424HH0026 Cover, Polymer Concrete, Tier 22, 24"x24"

Cover, Polymer Concrete, Tier 22, 24"x24"

Brand: QUAZITE

Catalog ID: PG2424HH0026

Quazite® ANSI/SCTE 77 certified enclosure covers feature a strong and duarble polymer concrete construction in a multiude of sizes with a vast array of options allowing customization for any application.

Hubbell offers three distinct brands of underground enclosures. All three are built with the sameattention to quality and performance that you know and expect from Hubbell. Each brand is made of adifferent base material. Our comprehensive product offering is tailored to ensure that your applicationrequirements are met, no matter what. Based on your design style preference, Hubbell offers Quazitemonolithic polymer concrete, Quazite® FRP fiberglass-reinforced polymer and PenCell HDPE enclosureproducts. All three brands offer superior performance and unique benefits.

  • Stronger and lighter weight than regular concrete
  • Cost effective
  • Durable and long lasting
  • Fire and chemical resistant
  • Standard sizes are UL certified
  • ANSI/SCTE77 certified
  • Multiple styles and sizes available

General

Catalog Number

PG2424HH0026

Dimensions

Dimensions

24 in x 24 in x 2 in

Height

2 in

Length

24 in

Width

24 in