HUBBELL CANADA
CTB125RA4D, Mounting Base, Rubber Adhesive, Natural
Image of CTB125RA4D CTB125RA4D, Mounting Base, Rubber Adhesive, Natural
Image of CTB125RA4D CTB125RA4D, Mounting Base, Rubber Adhesive, Natural
Discontinued

CTB125RA4D, Mounting Base, Rubber Adhesive, Natural

Brand: Burndy

Catalog ID: CTB125RA4D

Cable tie mounting base - Nylon 6/6, 4 way, Rubber Adhesive.

Cable tie mounting base

General

Catalog Number

CTB125RA4D

Color

Natural

Material

Nylon 6/6

Mounting Method

Rubber adhesive or #6 screw

Product Family

Wire/Cable/Hose Management & Accessories>Cable Tie Bases

Product Type

Mounting Bases

Series

UNIRAP™ Series

UPC

781810335949

Dimensions

Dimension - B Length inch

1 in

Dimension - Height inch

0.19 in

Dimension - Height mm

5 mm

Dimension - L Length Overall mm

29 mm

Dimension - Length Overall inch

1.125 in

Dimension - Width inch

1.125 in

Dimension - Width mm

29 mm

Dimensions

1 in x 1 in x 0.2 in

Height

0.2 in

Length

1 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

1 in

Certifications And Compliance

Certification - CSA Approved

No

Configuration

Mounting Method

Rubber adhesive or #6 screw

Logistics

Carton Quantity

5000

Pallet Quantity

1