

Brand: Burndy
Catalog ID: CTNT50750D0
Catalog Number
CTNT50750D0
Color
Black
Material
Nylon 12
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Nylon Ties
Product Type
Nylon 12
Rating - Minimum Tensile Strength lbs
50 lb
Series
UNIRAP™ Series
Tensile Strength
50 / 22 lb./Kg
Trade Name
UNIRAP™
UPC
621945469365
Dimension - Bundle Diameter Max inch
7.50 in
Dimension - L Length Overall mm
700 mm
Dimension - Length Overall inch
27.60 in
Dimension - Width inch
0.19 in
Dimension - Width mm
4.8 mm
Length
27.6 in
Thickness
0.063 in
Width
0.19 in
Certification - CSA Approved
No
Standards - RoHS Compliance Status
CM
Rating - Minimum Tensile Strength lbs
50 lb
Tensile Strength
50 / 22 lb./Kg
Carton Quantity
5000