

Brand: Burndy
Catalog ID: CTSS250200FC304L
Catalog Number
CTSS250200FC304L
Connector Type
FULLY COATED
Material
304 Stainless Steel
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Product Family
Wire/Cable/Hose Management & Accessories>Cable Ties>Fully Coated SS Ties
Product Type
Self Locking Steel Ball
Rating - Minimum Tensile Strength lbs
250
Series
UNIRAP™ Series
Trade Name
UNIRAP™
UPC
781810647011
UPC 14 Digit GTIN
00781810647011
Dimension - Bundle Diameter Max inch
1.97
Dimension - L Length Overall mm
200 mm
Dimension - Length Overall inch
7.87 in
Dimension - Width inch
0.31 in
Dimension - Width mm
7.9 mm
Length
7.87 in
Package Height
0.9 in
Package Length
13.2 in
Package Weight
0.58 lb
Package Width
4.4 in
Width
0.31 in
Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No
Rating - Minimum Tensile Strength lbs
250
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Connector Type
FULLY COATED
Carton Quantity
50
Pallet Quantity
2000