HUBBELL CANADA
DBFE24043 - Fluorescent Emergency 40W 277V 3 Lamp T12
Image of DBFE24043 DBFE24043 - Fluorescent Emergency 40W 277V 3 Lamp T12
Image of DBFE24043 DBFE24043 - Fluorescent Emergency 40W 277V 3 Lamp T12
Discontinued

DBFE24043 - Fluorescent Emergency 40W 277V 3 Lamp T12

Brand: Killark

Catalog ID: DBFE24043

Fluorescent Emergency 40W 277V 3 Lamp T12

  • Sheet steel 20 ga. housing with continuous weld prevents foreign matter from entering enclosure
  • Lens frame assembly has silicon rubber gasketing and heat tempered glass lens
  • Electrostatically applied polyester finish
  • NEMA 4 construction for wet locations
  • LED charging indicator light visible through lens
  • Push-To-Test Button mounted on sloping side of fixture - allows end-to-end mounting of fixtures

General

Catalog Number

DBFE24043

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

T12

Light Source

Linear Fluorescent

Material

Steel

Mounting Type

Pendant

Optic Type

Glass Lens

Product Family

Lighting

Series

DBFE Series

UPC

783936101408

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

120-277 VAC

Wattage

24 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

1