

Brand: Killark
Catalog ID: EMS075B3G
Catalog Number
EMS075B3G
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Medium Base
Light Source
High Pressure Sodium
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall Bracket
Optic Type
Glass Globe - Fluted
Series
EM Series
UPC
783936148946
Hub Size
1"
Frequency Rating
60 Hz
Voltage Rating
480 VAC
Wattage
70 W
EU RoHS Indicator
Hazardous Rating(s)