HUBBELL CANADA
FD67C6, Substation - Copper Stud Connector
Image of FD67C6 FD67C6, Substation - Copper Stud Connector
Image of FD67C6 FD67C6, Substation - Copper Stud Connector
Discontinued

FD67C6, Substation - Copper Stud Connector

Brand: Burndy

Catalog ID: FD67C6

Stud connector, 4 Holes, 1075 AMP Nominal, 1 1/2"-12 Stud, 9/16"pad holes, 1-3/4" Spacing, 6.23"length, 3"width, Stud to Flat Bar

General

Application

Substation

Catalog Number

FD67C6

Connector Type

Stud Connector

Material

Copper Alloy

Material - Hardware

DURIUM™ Silicon Bronze

Plated

N

Plating Type

Unplated

Type

Studs

UPC

781810003596

UPC 14 Digit GTIN

00781810003596

Dimensions

Dimension - B Length fraction

2-9/50 in

Dimension - B Length inch

2.18 in

Dimension - Bolt Size fraction

1/2

Dimension - D inch

3.00 in

Dimension - Height mm

0 mm

Dimension - L Length Overall mm

158 mm

Dimension - Length Overall inch

6.23 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

3.00 in

Dimension - Pin Diameter fraction

1-1/2 in

Dimension - Pin Diameter inch

1.500 in

Dimension - Thread Size

1/2

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Electrical Ratings

Amperage Rating

1075 A

Conductor Related

Conductor - Connection Combination

Stud to Pad

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Configuration

Connector Type

Stud Connector

Logistics

Carton Quantity

2

Pallet Quantity

1