HUBBELL CANADA
Fiber Optic 1 Meter Length OM4 Fiber LC LC Plenum Rated
Image of DFHPCLCLCF1MM Fiber Optic 1 Meter Length OM4 Fiber LC LC Plenum Rated
Image of DFHPCLCLCF1MM Fiber Optic 1 Meter Length OM4 Fiber LC LC Plenum Rated

Fiber Optic 1 Meter Length OM4 Fiber LC LC Plenum Rated

Brand: Hubbell Premise Wiring

Catalog ID: DFHPCLCLCF1MM

Fiber Optic, Patch Cord, Plenum Rated, OM4 Fiber, Duplex, LC-LC, 1 Meter Length

Bend insensitive fiber

Plenum Rated

General

Application

Fiber Data Cross Connect

Catalog Number

DFHPCLCLCF1MM

Color

Aqua

Connector Type

LC-LC

Construction Material - Main

Plenum PVC

UPC

662620360942

Dimensions

Length (Meters)

1 m

Conductor Related

Fiber Type

OM4

Mode

multimode

Certifications And Compliance

Industry Standard(s)

  • EIA/TIA-455/-604
  • TIA-568-C.3

Configuration

Connector Type

LC-LC

Logistics

Carton Quantity

25