


Brand: Hubbell Premise Wiring
Catalog ID: FSPLCDM12B
Standard Product
Adapter Type
LC Duplex
Application
Catalog Number
FSPLCDM12B
Color
Enclosure Type
Various
Environmental Conditions
EU RoHS Indicator
Item Type
12) LC Duplex
Material
Phosphor Bronze
Material - Mounting Hardware
Snap-In
Number Of Ports
12
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Size
5.1" X 1.1"
Temperature Rating
-40C to +85C
UPC
662620313184
Display Size
24-Fiber
Size
5.1" X 1.1"
Connectivity
Receptacle
Insertion Loss
0.30 dB
Return Loss
26
Fiber Size
125 Micron
Fiber Type
Multimode
Environmental Conditions
EU RoHS Indicator
Industry Standard(s)
Adapter Type
LC Duplex
Repeatability
0.2 dB
Service Life
500 matings
Single/Multimode
MM
Temperature Rating
-40C to +85C
Number Of Ports
12
Carton Quantity
4