HUBBELL CANADA
Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 2 Meter Length
Image of DFPCLCLCS2SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 2 Meter Length
Image of DFPCLCLCS2SM Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 2 Meter Length
Discontinued

Fiber Optic, Patch Cord, Single Mode, Duplex, LC-LC, 2 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFPCLCLCS2SM

Fiber Optic, Patch Cord, Single Mode,Duplex, LC-LC, 2 Meter Length

Plenum Rated

General

Application

LC-LC

Catalog Number

DFPCLCLCS2SM

Color

Yellow

Connector Type

LC to LC

Construction Material - Main

Glass Fiber

Insulation

PVC

Size

OS2

Sub Brand

Fiber Optic Products

Temperature Rating

0 Degrees C to 75 Degree C

Type

OptiChannel Fiber Patch Cords

UPC

662620312781

Dimensions

Length (Meters)

2 m

Size

OS2

Conductor Related

Fiber Type

Plenum

Mode

OS2, SM

Wire Type

Singlemode

Certifications And Compliance

Industry Standard(s)

TIA-568-C.3

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC to LC

Logistics

Carton Quantity

50