HUBBELL CANADA
Fiber Optic Pigtail, LC Single Mode, 3) Meter Length
Image of FPLCS3SM Fiber Optic Pigtail, LC Single Mode, 3) Meter Length
Image of FPLCS3SM Fiber Optic Pigtail, LC Single Mode, 3) Meter Length

Fiber Optic Pigtail, LC Single Mode, 3) Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: FPLCS3SM

Fiber Optic Pigtail, LC Single Mode, Three Meter

Standard Product

General

Application

LC

Catalog Number

FPLCS3SM

Color

Connector Type

LC

Insulation

PVC

Item Type

OptiChannel Fiber Pigtails, Single and Bundled

Material

Glass Fiber

Temperature Rating

0 Degrees C to 75 Degree C

UPC

662620846064

Dimensions

Display Size

SM, OS2

Length (Meters)

3 m

Pitch

6

Electrical Ratings

Connectivity

Plug-In

Conductor Related

Mode

OS2, SM

Wire Type

Singlemode

Operational

Temperature Rating

0 Degrees C to 75 Degree C

Configuration

Connector Type

LC

Logistics

Carton Quantity

50