HUBBELL CANADA
Fiber Optic, Riser Rated, OM2 Duplex, SC-SC, 5 Meter Length
Image of DFRCSCSCD5MM Fiber Optic, Riser Rated, OM2 Duplex, SC-SC, 5 Meter Length
Image of DFRCSCSCD5MM Fiber Optic, Riser Rated, OM2 Duplex, SC-SC, 5 Meter Length
Discontinued

Fiber Optic, Riser Rated, OM2 Duplex, SC-SC, 5 Meter Length

Brand: Hubbell Premise Wiring

Catalog ID: DFRCSCSCD5MM

Fiber Optic, Riser Rated, OM2 Duplex,SC-SC, 5 Meter Length

General

Catalog Number

DFRCSCSCD5MM

Color

Connector Type

SC to SC

UPC

662620329581

Dimensions

Length (Meters)

5 m

Conductor Related

Fiber Type

Riser

Mode

OM2, MM

Configuration

Connector Type

SC to SC

Logistics

Carton Quantity

25