

Brand: FARGO
Catalog ID: FWDE1107TE
For deadend applications of support guy wires. Fargo FWDE series formed wire deadends are designed for use on all types of galvanized guy wire (EHS, High Strength, Common, Siemens-Martin, Utilities and Bell System Strand).
Application
Deadend for Guy Strand
Catalog Number
FWDE1107TE
Color Code
Orange
EU RoHS Indicator
Material
Galvanized Steel
Product Category
Guy Wire
Product Type
Formed Wire Deadend
Type
Formed Wire
UPC
096359375593
Dimensions
36.625 in x 3.125 in x 0.500 in
Height
0.5 in
Length
36.625 in
Nominal Guy Wire Size
3/8" 7 Strand
Weight
1.04 lb
Width
3.125 in
Conductor Diameter - Maximum
0.394 in
Conductor Diameter - Minimum
0.337 in
Conductor Diameter Range
0.337 - 0.394
Conductor Type
Galvanized Steel
Guy Wire Type
Galvanized Steel
EU RoHS Indicator
Carton Quantity
50
Pallet Quantity
1200