HUBBELL CANADA
Image of 80985 FTS-035
Image of 80985 FTS-035
Image of 80985 FTS-035
Image of 80985 FTS-035
+2
Image of 80985 FTS-035

FTS-035

Brand: Ripley Tools

Catalog ID: 80985

Buffer Tube Scorers. One-step precision fiber buffer tube scoring tool.

  • One-step precision fiber buffer tube scoring tool
  • Factory-set, hardened carbon steel blade requires no adjustments
  • Body comprised of a resilient acetal polymer to ensure longevity
  • Color-coded to for easy identification out in the field

General

Catalog Number

80985

Material

Impact-Resistant Polymer; Carbon Steel

UPC

856848006519

Dimensions

Length

3.75 in

Length Metric

95.53 - 15.92 mm

Weight

1 oz

Width

0.625 in