

Brand: Killark
Catalog ID: HFX-1500-14
Catalog Number
HFX-1500-14
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
T12
Light Source
Linear Fluorescent
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Tubes
Product Family
Lighting
Series
HFX Series
UPC
783936287973
Hub Size
3/4"
Frequency Rating
60 Hz
Voltage Rating
120 VAC
Wattage
110 W
EU RoHS Indicator
Hazardous Rating(s)