HUBBELL CANADA
Image of 33960 JST 1125 QR
Image of 33960 JST 1125 QR

JST 1125 QR

Brand: Ripley Tools

Catalog ID: 33960

Coaxial Cable Stripper for Cable Jackets. Quickly remove jackets from trunk and distribution coaxial cables.

  • Fast & efficient tool for removing jackets from trunk & distribution coaxial cables
  • Color-coded, anodized bodies match coring & stripping tool sleeves
  • Knurled body provides sturdy grip
  • Factory-set blades reduce scoring or nicking of the aluminum sheath

General

Accessibility

End

Catalog Number

33960

Material

Aluminum

Dimensions

Length

2.63 in

Length Metric

67 mm

Max. Coax Cable Size

1160

Weight

6 oz

Operational

Accessibility

End