HUBBELL CANADA
Image of 28900 JST 625
Image of 28900 JST 625

JST 625

Brand: Ripley Tools

Catalog ID: 28900

Coaxial Cable Stripper for Cable Jackets. Quickly remove jackets from trunk and distribution coaxial cables.

  • Fast & efficient tool for removing jackets from trunk & distribution coaxial cables
  • Color-coded, anodized bodies match coring & stripping tool sleeves
  • Knurled body provides sturdy grip
  • Factory-set blades reduce scoring or nicking of the aluminum sheath

General

Accessibility

End

Catalog Number

28900

Material

Aluminum

UPC

850028743379

Dimensions

Length

2.63 in

Length Metric

67 mm

Max. Coax Cable Size

1160

Weight

6 oz

Operational

Accessibility

End