HUBBELL CANADA
KA30226U, AL Set Screw Connector, 1 or 2-Conductors, 2-Hole
Image of KA30226U KA30226U, AL Set Screw Connector, 1 or 2-Conductors, 2-Hole
Image of KA30226U KA30226U, AL Set Screw Connector, 1 or 2-Conductors, 2-Hole

KA30226U, AL Set Screw Connector, 1 or 2-Conductors, 2-Hole

Brand: Burndy

Catalog ID: KA30226U

Universal Terminal, #2 Stranded - 300 kcmil if ONE conductor; #4 Stranded - 1/0 Stranded if TWO conductor; CSA Certified, UL Listed.

  • Dual Rated Panelboard Lugs
  • High strength extruded aluminum alloy
  • Electro tin-plated for low contact resistance
  • Rated to 35kV

General

Catalog Number

KA30226U

Connector Type

Terminal

Installation Torque Recommended in-lb

275 LBS/in

Material

Aluminum

Plated

Yes

Plating Type

Tin

Product Family

MECHANICAL

Product Type

Mechanical

Temperature Rating

194

Type

Bolted Lugs & Terminals

UPC

781810654507

UPC 14 Digit GTIN

00781810654507

Dimensions

Dimension - Bolt Size fraction

5/16

Dimension - D inch

1.31 in

Dimension - Height inch

1.50 in

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

59 mm

Dimension - Length Overall inch

2.31 in

Dimension - N inch

0.25 in

Dimension - Stud Size inch

5/16

Dimension - Width inch

0.85 in

Dimension - Width mm

22 mm

Dimensions

2.31 in x 0.85 in x 1.5 in

Height

1.5 in

Length

2.31 in

Package Height

2.3 in

Package Length

10.2 in

Package Weight

2.6 lb

Package Width

3.5 in

Width

0.85 in

Conductor Related

Conductor - Copper Str Size Range

2 Str. - 300 Kcmil or (2) 4 Str. - 1/0 Str.

Conductor Type

CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Force Related

Installation Torque Recommended in-lb

275 LBS/in

Operational

Temperature Rating

194

Configuration

Connector Type

Terminal

Logistics

Carton Quantity

150

Pallet Quantity

5400