HUBBELL CANADA
KFP175-76 - KF Series - Aluminum 175 Watt Pulse Start Metal Halide Floodlight (Lamp Not Included) - 480V At 60Hz
Image of KFP175-76 KFP175-76 - KF Series - Aluminum 175 Watt Pulse Start Metal Halide Floodlight (Lamp Not Included) - 480V At 60Hz
Image of KFP175-76 KFP175-76 - KF Series - Aluminum 175 Watt Pulse Start Metal Halide Floodlight (Lamp Not Included) - 480V At 60Hz
Discontinued

KFP175-76 - KF Series - Aluminum 175 Watt Pulse Start Metal Halide Floodlight (Lamp Not Included) - 480V At 60Hz

Brand: Killark

Catalog ID: KFP175-76

KF Series - Aluminum 175 Watt Pulse Start Metal Halide Floodlight (Lamp Not Included) - 480V At 60Hz

  • Rugged weathertight housing of copperfree aluminum with corrosion resistant bronze finish
  • Wide beam distribution
  • Thermal shock, impact-resistant lens
  • Continuous silicone gasketing
  • All external hardware is corrosion resistant including HubbellGard® ceramic coated screws
  • Trunnion mounting-heavy gauge, hot dip galvanized steel mounting with stainless steel hardware
  • 3/4” NPT entry on back lower left

General

Catalog Number

KFP175-76

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Mogul Base

Light Source

Metal Halide Pulse

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Trunnion

Optic Type

Glass Lens

Series

KF Series

UPC

783936014715

Electrical Ratings

Frequency Rating

60 Hz

Voltage Rating

480 VAC

Wattage

175 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Division 2, Groups F, G
  • Class III, Divisions 1 & 2