

Brand: Killark
Catalog ID: KFS408SS
The KFSS Series HID floodlights are designed with a stainless steel housing for supreme durability in harsh and hazardous environments. The KFSS Series floodlight are suitable for wet locations and high ambient areas.
Catalog Number
KFS408SS
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Lamp Type
Mogul Base
Light Source
Material
Stainless Steel
Mounting Type
Optic Type
Glass Lens
Series
KFSS Series
UPC
783936384450
Frequency Rating
50 Hz
Voltage Rating
220/240 VAC
Wattage
400 W
EU RoHS Indicator
Hazardous Rating(s)
IP Rating
IP66