HUBBELL CANADA
L319, Stainless Steel Twin Circular L Die, Inbdex 319, Use with 60-Ton HYPRESS™
Image of L319 L319, Stainless Steel Twin Circular L Die, Inbdex 319, Use with 60-Ton HYPRESS™
Image of L319 L319, Stainless Steel Twin Circular L Die, Inbdex 319, Use with 60-Ton HYPRESS™

L319, Stainless Steel Twin Circular L Die, Inbdex 319, Use with 60-Ton HYPRESS™

Brand: Burndy

Catalog ID: L319

L Die, Inbdex 319.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index 319

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

L319

Crimp Force Capacity

60 ton

Die Index

319

Die Type

L Die

Material

Stainless Steel

Product Type

60-Ton

Type

Die

UPC

781810010082

UPC 14 Digit GTIN

00781810010082

Dimensions

Weight

3.87 lb

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Force Related

Crimp Force Capacity

60 ton

Logistics

Carton Quantity

1

Package Contents

Die only

Pallet Quantity

594