HUBBELL CANADA
LC Duplex Multi Mode Snap Mount Fiber Optic Adapter Black, 6-Pack
Image of FEUR12LCDM LC Duplex Multi Mode Snap Mount Fiber Optic Adapter Black, 6-Pack
Image of FEUR12LCDM LC Duplex Multi Mode Snap Mount Fiber Optic Adapter Black, 6-Pack
Discontinued

LC Duplex Multi Mode Snap Mount Fiber Optic Adapter Black, 6-Pack

Brand: Hubbell Premise Wiring

Catalog ID: FEUR12LCDM

Fiber, Rack Mount Panel, 1-Unit With 6)LC-Multi Mode, Duplex, Phosphor Bronze Sleeves

General

Adapter Type

LC Duplex Adapters

Catalog Number

FEUR12LCDM

Enclosure Type

Interconnect Shelves

Number Of Ports

12

Style

Loaded

UPC

662620309859

Operational

Adapter Type

LC Duplex Adapters

Configuration

Number Of Ports

12