HUBBELL CANADA
LZ2NL1830 - LZ2NL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 2557 Lumens
Image of LZ2NL1830 LZ2NL1830 - LZ2NL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 2557 Lumens
Image of LZ2NL1830 LZ2NL1830 - LZ2NL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 2557 Lumens

LZ2NL1830 - LZ2NL Series LED Linear, Hazardous Rated Watt, 120-277 VAC 5000K, 2557 Lumens

Brand: Killark

Catalog ID: LZ2NL1830

LZ2NL Series Linear LED fixtures are made of a fiberglass reinforced polyester body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • LED Array Life – to 212,000 maintenance free hours to 70% initial lumens
  • Ambient suitability -40°C to 55°C up to 120W
  • Instant On – Including after power interruption
  • World Voltage 120 - 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values – Industry Nomenclature for Hours of use to 70% of initial Lumens – TM-21 & Calculated
  • Nonmetallic Housing

LZ2NL Series Linear LED fixtures are made of a fiberglass reinforced polyester body with an impact resistant polycarbonate lens and use energy efficient LED's that are suitable for use in harsh and hazardous environments.

General

Application

Catalog Number

LZ2NL1830

Color

White

EU RoHS Indicator

Finish Type

Natural

Light Source

Lumen Range

2,001-5,000 lm

Lumens

2557

Material

Polyester, Fiberglass Reinforced

Mounting Type

  • Pendant
  • Surface
  • Pendant
  • Surface

Optic Type

Polycarbonate Lens - Clear

Product Family

Lighting

Series

LZ2NL Series

Type

UPC

783936122441

Dimensions

Dimensions

4.5 in x 1 in x 6.5 in

Gross Weight with Packaging

12

Height

6.5 in

Length

4.5 in

Weight

12 lb

Width

1 in

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

142.1

Voltage Rating

120-277 VAC

Wattage

18 W

Certifications And Compliance

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

2,001-5,000 lm

Lumens

2557