HUBBELL CANADA
Image of MA01-7020 MA01-7020 FTTX ULW Drop Cable Slitter Kit
Image of MA01-7020 MA01-7020 FTTX ULW Drop Cable Slitter Kit
Image of MA01-7020 MA01-7020 FTTX ULW Drop Cable Slitter Kit
Image of MA01-7020 MA01-7020 FTTX ULW Drop Cable Slitter Kit

MA01-7020 FTTX ULW Drop Cable Slitter Kit

Brand: Ripley Tools

Catalog ID: MA01-7020

Slitter & Grip Assist Tool. Comprising our MB04-7020 FTTX ULW drop cable slitter and CA cable assist tool.

  • The unique articulating hinge allows accurate end AND mid-span stripping without disassembling the tool — simply close the tool over the cable and pull to slit jacket
  • Shielded blades promote safe operation and prevent cuts and lacerations
  • Ergonomic design with convenient opening tabs fits comfortably in hand and requires minimal effort to use
  • Comes with two installed reversible blades plus two additional replacement blades stowed conveniently in the tool
  • Lightweight and durable polymer construction
  • Color-coded for quick and easy identification
  • Replacement blade kit comes with 4 blades
  • Handy rubber cable grip designed to hold 59, 6, 7 & 11 series coaxial cable as well as PVC-jacketed fiber optic cable during the pulling operation & connector insertion
  • Equipped with 2 cable channels: 3 mm to 6 mm & 6mm to 12 mm
  • Stable base is designed for most data/voice modular jacks when punching down wire
  • Construction from flexible, rubberized material to ensure maximum cable & wire gripping action

General

Catalog Number

MA01-7020

Dimensions

Diameter

0.433 in

Conductor Related

Cable Diameter Range

0.433 in

Cable Specification

Hexatronic (4/12/24/36/48F) Corning (24/36/48) OFS (24/36/48) Sterlite (24/36/48) Prysmian (24/36/48)