HUBBELL CANADA
Image of MB02-7017 MB02-7017 OSP Jacket Kit
Image of MB02-7017 MB02-7017 OSP Jacket Kit
Image of MB02-7017 MB02-7017 OSP Jacket Kit
Image of MB02-7017 MB02-7017 OSP Jacket Kit
+2
Image of MB02-7017 MB02-7017 OSP Jacket Kit

MB02-7017 OSP Jacket Kit

Brand: Ripley Tools

Catalog ID: MB02-7017

When it comes to cable cutting, precision is key. Our MB02 ergonomic, multi-purpose precision cable slitter is designed to perform the most accurate ring and longitudinal cuts on dielectric cables up to 0.79” (20mm), making it the only tool you need for cutting and slitting cable.

  • Integrated ring and longitudinal cutting channels, interchangeable trays set blade depth and working range for cable diameter (up to 0.79” /20.00 mm)
  • Easily swap between magnetic tool trays with intuitive color coding and laser marking for easy application identification and fine-tuning, with additional trays available for purchase
  • Safe, compact & ergonomic tool design fits comfortably in hand for easy operation without risk of injury
  • No adjustments needed on fixed, factory set, precision-ground tool steel blades with design origin from armor cutting tools
  • Comes equipped with a spring-loaded design that provides quick & easy slitting & ringing performance
  • Features an integrated stowage latch when not in use
  • Convenient carrying pouch included

General

Catalog Number

MB02-7017

Dimensions

Dimensions

4.9 in x 2.25 in x 1.7 in

Dimensions Metric

124.46 x 57.15 x 43.18 mm

Height

1.7 in

Height Metric

43.18 mm

Length

4.9 in

Length Metric

124.46

Weight

4.8 oz

Width

2.25 in

Width Metric

57.15

Conductor Related

Cable Diameter Range

0.79 in