



Brand: Ripley Tools
Catalog ID: MB11-7002
Catalog Number
MB11-7002
UPC
096359863502
Dimensions
9 in x 3 in x 2.75 in
Dimensions Metric
228.6 x 76.2 x 69.85 mm
Height
2.75 in
Height Metric
69.85 mm
Length
9 in
Length Metric
228.6
Weight
10.9 oz
Width
3 in
Width Metric
76.2