HUBBELL CANADA
N12 Feed-Through 3 Inch Nipple 2.5X2.5 Carbon Steel - Gray
Image of JWN223 N12 Feed-Through 3 Inch Nipple 2.5X2.5 Carbon Steel - Gray

N12 Feed-Through 3 Inch Nipple 2.5X2.5 Carbon Steel - Gray

Brand: Wiegmann

Catalog ID: JWN223

N12 Feed-Through 3 Inch Nipple 2.5X2.5 Carbon Steel - Gray

Designed to protect electrical wiring from dirt, dust, oil and water. All straight sections feature a hinged-top design for easy wiring. A complete selection of sections and fittings is offered in four sizes.

Carbon steel 3" nipple fitting.

General

Accessory Type

Nipple

Application

For use with JW Series feed-through wireway.

Catalog Number

JWN223

Color

EU RoHS Indicator

No

Finish Type

Polyester Powder

Fitting Type

Nipple

Knockouts

No

Material

Carbon Steel

Type

Fitting

UPC

786725320936

Dimensions

Actual Length

3 in

Depth

3 in

Height

4 in

Weight

2 lb

Width

4 in

Certifications And Compliance

Certified Listed

cULus

EU RoHS Indicator

No

Nema Rating

12

UL Listed

Yes

Configuration

Knockouts

No

Logistics

Carton Quantity

1

Pallet Quantity

448