Brand: Killark
Catalog ID: NVSZMFG08ABG
The NVSL Series Xenon Strobe is designed for warning and signaling applications. This fixture is made with a high strength thermoset polyester housing with polycarbonate lens for maximum corrosion resistance, making them suitable for harsh and hazardous environments.
Catalog Number
NVSZMFG08ABG
Finish Type
Powder Epoxy Paint
Lamp Type
Flashing
Light Source
Material
Polyester, Fiberglass Reinforced
Mounting Type
Optic Type
Polycarbonate Globe - Amber
Product Family
Lighting
Series
NV Series
UPC
783936071312
Hub Size
3/4"
Frequency Rating
50/60 Hz
Voltage Rating
240 VAC
Hazardous Rating(s)
IP Rating
IP66