HUBBELL CANADA
4 In. Concrete Cover Flat With 1/2 In. Ko (50-Pack), 54560
Image of 54560 4 In. Concrete Cover Flat With 1/2 In. Ko (50-Pack), 54560
Clearance

4 In. Concrete Cover Flat With 1/2 In. Ko (50-Pack), 54560

Brand: TradeSelect

Catalog ID: 54560

4 In. Concrete Cover Flat with 1/2 in. KO (50-Pack)

Concrete cover

General

Application

Concrete Cover

Bracket Type

No Bracket

Catalog Number

54560

Color

Knockouts - Bottom

5 x 1/2in

Material

Steel

Type

Concrete Ring Cover

UPC

626463002155

Wiring System

Conduit

Dimensions

Actual Depth

0.051 in

Knockouts - Bottom

5 x 1/2in

Raised Ground

No

Weight

0.22 lb

Certifications And Compliance

Certified Listed

CSA

Industry Standard(s)

CSA Certified

Configuration

Bracket Type

No Bracket

Logistics

Carton Quantity

50

Pallet Quantity

18000