HUBBELL CANADA
Page/Party®, Amplifier Station, Outdoor Metallic, 24V DC
Image of 760-002 Page/Party®, Amplifier Station, Outdoor Metallic, 24V DC
Image of 760-002 Page/Party®, Amplifier Station, Outdoor Metallic, 24V DC

Page/Party®, Amplifier Station, Outdoor Metallic, 24V DC

Brand: GAI-Tronics

Catalog ID: 760-002

Weatherproof Speaker Amplifier Station, 24 VDC; consisting of: Amplifier (Model 751-002), Enclosure (Model 758-002)

Page Party Intercom System

General

Catalog Number

760-002

Color

Gray

Material

Steel / Aluminum

Output Level Speaker

8 / 16 Ohm

Power

12 W

Product Type

Speaker Amplifier Station

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Outdoor

Dimensions

Cubic Capacity

564.0039 cu.in

Depth

5.1 in

Height

11.58 in

Weight

10.6 lb

Width

9.55 in

Electrical Ratings

Input Voltage

24 VDC

Power

12 W

Signal

33 Ohm

Certifications And Compliance

Certified Listed

UL

Hazardous Rating(s)

UL Div 2

Weather Rating

Outdoor

Operational

Output Level Speaker

8 / 16 Ohm