HUBBELL CANADA
Image of 775-002 Page/Party® Extension Cable, Portable Station, 50ft.
Image of 775-002 Page/Party® Extension Cable, Portable Station, 50ft.

Page/Party® Extension Cable, Portable Station, 50ft.

Brand: GAI-Tronics

Catalog ID: 775-002

50' extension cable with male and female connectors to add on to a standard 770-101 Portable GTC Station

Page Party Intercom System

General

Catalog Number

775-002

Color

Black

Material

Various

Product Type

Extension Cable

Series

Page/Party® Series

Signal Type

Analog

Weather Rating

Indoor

Dimensions

Cubic Capacity

2420 cu.in

Depth

605 in

Height

2 in

Weight

6 lb

Width

2 in

Certifications And Compliance

Weather Rating

Indoor